Wall clamp/central hanger FS
Type K 12 1818 FS
Item no. 6437109
EAN 4012196208876



Item no. / Type
6437109 / K 12 1818 FS
Smallest selling unit: 25 piece
25piece
piece
Description
Wall fixing for direct fixing of mesh cable trays of side height 55 mm on the wall.
As wall fastening up to max. mesh cable tray width 200 mm.
As centre suspension up to max. mesh cable tray width 200 mm.
As a pendulum suspension from a width of 300 mm.
Technical data
Dimensions
| Length | 50 mm |
|---|---|
| Width | 15 mm |
| Height | 59 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Material thickness | 2 mm |
| Dimension | 50x15x59 |
| ROHS-conformant | yes |
| Dimension | 50x59 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,283 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,283 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,283 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Instructions and Aid (3)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Item no.
K 12 1818 FS
6437109
K 12 1818 FS
Item no.
6437109
