Wall clamp/central hanger A4
Type K12 1818 A4
Item no. 6016425
EAN 4012196804306



Item no. / Type
6016425 / K12 1818 A4
Smallest selling unit: 25 piece
25piece
piece
Description
Wall clamp and central hanger for mesh cable trays.
As wall fastening up to max. mesh cable tray width 200 mm.
As centre suspension up to max. mesh cable tray width 200 mm.
As a pendulum suspension from a width of 300 mm.
Technical data
Dimensions
| Length | 50 mm |
|---|---|
| Width | 15 mm |
| Height | 59 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Material thickness | 2 mm |
| Dimension | 50x15x59 |
| ROHS-conformant | yes |
| Dimension | 50x59 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4571 |
| Colour | stainless steel |
Environmental Data
0,5951 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5951 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5951 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
K12 1818 A4
6016425
K12 1818 A4
Item no.
6016425
