Wall clamp and central hanger A4
Type WB GR A4
Item no. 6017164
EAN 4012196561261



Item no. / Type
6017164 / WB GR A4
Smallest selling unit: 20 piece
20piece
piece
Description
Fastening component for direct mounting of mesh cable trays to the wall and floor. Can be screwed or riveted on.
Technical data
Dimensions
| Length | 47 mm |
|---|---|
| Width | 32 mm |
| Height | 9 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Suitable for mesh cable tray | yes |
| Suitable for cable ladder | no |
| Suitable for cable tray | no |
| With screw accessories | no |
| Hole diameter | 5 mm |
| Dimension | 47x32x9 |
| Version for | For wire thickness 3.9 mm |
| ROHS-conformant | yes |
| Dimension | 47x32x9 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4571 |
| Colour | stainless steel |
Environmental Data
0,2005 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2005 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2005 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
WB GR A4
6017164
WB GR A4
Item no.
6017164



