Wall bracket WW
Type WW 100 20 FS
Item no. 6015379
EAN 4012196608652



Item no. / Type
F in kN
Smallest selling unit: 25 piece
25piece
piece
Description
Wall bracket for fastening to masonry and concrete to accept low loads.
Technical data
Dimensions
| Length | 108 mm |
|---|---|
| Width | 208 mm |
| Height | 45 mm |
| Dimension L | 208 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Version for | Wall brackets |
| ROHS-conformant | yes |
| F in kN | 0,09 kN |
| Dimension | 208x108 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,7668 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,7668 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,7668 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
F in kN
Item no.
WW 100 15 FS
0,12
6015360
WW 100 20 FS
0,09
6015379
F in kN
WW 100 15 FS
Item no.
6015360
F in kN
0,12
WW 100 20 FS
Item no.
6015379
F in kN
0,09


