Wall bracket, variable AWV FT
Type AWV 31 FT
Item no. 6419550
EAN 4012196206353



Item no. / Type
Width
F in kN
Smallest selling unit: 1 piece
1piece
piece
Description
Variable wall bracket for fixing to sloping or vaulted walls.
Usable bracket length dependent on adjustment angle. The largest possible adjustment angle is 30°.
Technical data
Dimensions
| Length | 60 mm |
|---|---|
| Width | 310 mm |
| Height | 130 mm |
| Dimension A | 60 mm |
| Dimension B | 310 mm |
| Dimension H | 130 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| for width min. | 60 |
| for width max. | 90 mm |
| Hole diameter | 13 mm |
| Version for | Wall brackets |
| ROHS-conformant | yes |
| F in kN | 0,9 kN |
| Dimension | B310mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | AWV Series |
Environmental Data
4,3534 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 4,3534 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 4,3534 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6406122
Truss-head bolt with flange nut FType
FRSB 6x12 F
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (5)
Instructions and Aid (2)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Width
F in kN
Item no.
AWV 21 FT
210
0,9
6419534
AWV 31 FT
310
0,9
6419550
AWV 41 FT
410
0,9
6419577
AWV 51 FT
510
0,9
6419593
AWV 61 FT
610
0,9
6419615
Width
AWV 21 FT
Item no.
6419534
Width
210
F in kN
0,9
AWV 31 FT
Item no.
6419550
Width
310
F in kN
0,9
AWV 41 FT
Item no.
6419577
Width
410
F in kN
0,9
AWV 51 FT
Item no.
6419593
Width
510
F in kN
0,9
AWV 61 FT
Item no.
6419615
Width
610
F in kN
0,9


