Wall bracket A2
Type WB 30 75 A2
Item no. 6019668
EAN 4012196014774



Item no. / Type
6019668 / WB 30 75 A2
Width
30 mm
Smallest selling unit: 10 piece
10piece
piece
Description
Wall bracket for the fastening of light-weight vertical ladders type SLL, to concrete walls and masonry.
Technical data
Dimensions
| Length | 75 mm |
|---|---|
| Width | 30 mm |
| Height | 19 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
Environmental Data
1,0089 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 1,0089 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,0089 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Item no.
WB 30 75 A2
30
6019668
WB 30 75 A2
Item no.
6019668
Width
30


