Wall and support bracket MWA 12 A4
Type MWA 12 21S A4
Item no. 6424442
EAN 4012197253677



Item no. / Type
Width
F in kN
Smallest selling unit: 1 piece
1piece
piece
Description
Light-duty wall and support bracket.
Including truss-head bolt M10 x 25 for fastening to
U supports.
Technical data
Dimensions
| Length | 32,5 mm |
|---|---|
| Width | 210 mm |
| Height | 65 mm |
| Dimension L | 210 mm |
| Dimension A | 32,5 mm |
| Dimension B | 210 mm |
| Dimension H | 65 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Rustproof steel, pickled | no |
| Angle range, min. | 90 mm |
| Angle range, max. | 90 mm |
| Hole diameter | 11 mm |
| Version for | Wall and support bracket |
| ROHS-conformant | yes |
| F in kN | 1,2 kN |
| Dimension | B210mm |
| Surface | Bright, treated |
| Material | Stainless steel 1.4571 |
| Colour | stainless steel |
| Product series | MWA Series |
Environmental Data
1,7481 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,7481 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,7481 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Width
F in kN
Colour
Item no.
MWA 12 11S A4
110
1,2
stainless steel
6424440
MWA 12 21S A4
210
1,2
stainless steel
6424442
MWA 12 31S A4
310
1,2
stainless steel
6424444
MWA 12 41S A4
410
1,2
stainless steel
6424446
Width
MWA 12 11S A4
Item no.
6424440
Width
110
F in kN
1,2
Colour
stainless steel
MWA 12 21S A4
Item no.
6424442
Width
210
F in kN
1,2
Colour
stainless steel
MWA 12 31S A4
Item no.
6424444
Width
310
F in kN
1,2
Colour
stainless steel
MWA 12 41S A4
Item no.
6424446
Width
410
F in kN
1,2
Colour
stainless steel

