Wall and support bracket MWA 12 A2
Type MWA 12 41S A2
Item no. 6424436
EAN 4012197253615



Item no. / Type
Width
F in kN
Smallest selling unit: 1 piece
1piece
piece
Description
Light-duty wall and support bracket.
Including truss-head bolt M10 x 25 for fastening to
U supports.
Technical data
Dimensions
| Length | 38 mm |
|---|---|
| Width | 410 mm |
| Height | 83 mm |
| Dimension L | 410 mm |
| Dimension A | 38 mm |
| Dimension B | 410 mm |
| Dimension H | 83 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Rustproof steel, pickled | no |
| Angle range, min. | 90 mm |
| Angle range, max. | 90 mm |
| Hole diameter | 11 mm |
| Version for | Wall and support bracket |
| ROHS-conformant | yes |
| F in kN | 1,2 kN |
| Dimension | B410mm |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
| Product series | MWA Series |
Environmental Data
4,4513 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 4,4513 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 4,4513 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Width
F in kN
Colour
Item no.
MWA 12 11S A2
110
1,2
stainless steel
6424430
MWA 12 21S A2
210
1,2
stainless steel
6424432
MWA 12 31S A2
310
1,2
stainless steel
6424434
MWA 12 41S A2
410
1,2
stainless steel
6424436
Width
MWA 12 11S A2
Item no.
6424430
Width
110
F in kN
1,2
Colour
stainless steel
MWA 12 21S A2
Item no.
6424432
Width
210
F in kN
1,2
Colour
stainless steel
MWA 12 31S A2
Item no.
6424434
Width
310
F in kN
1,2
Colour
stainless steel
MWA 12 41S A2
Item no.
6424436
Width
410
F in kN
1,2
Colour
stainless steel

