Wall and support bracket MWA 12
Type MWA 12 21SFSK RW
Item no. 6424620
EAN 4012196649860



Item no. / Type
6424620 / MWA 12 21SFSK RW
Width
210 mm
F in kN
1,2 kN
Colour
Pure white; RAL 9010
Smallest selling unit: 30 piece
30piece
piece
Description
Light-duty wall and support bracket.
Including truss-head bolt M10 x 25 for fastening to
U supports.
Technical data
Dimensions
| Length | 32,5 mm |
|---|---|
| Width | 210 mm |
| Height | 65 mm |
| Dimension L | 210 mm |
| Dimension A | 32,5 mm |
| Dimension B | 210 mm |
| Dimension H | 65 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Angle range, min. | 90 mm |
| Angle range, max. | 90 mm |
| Hole diameter | 11 mm |
| Version for | Wall and support bracket |
| ROHS-conformant | yes |
| F in kN | 1,2 kN |
| Dimension | B200mm |
| Surface | PES50 - Polyester/epoxy |
| Material | Steel |
| Colour | Pure white; RAL 9010 |
| Product series | MWA Series |
Bending of the bracket tip at permitted bracket load
Permitted bracket load in kN without man load
Load curve with bracket lengths in mm
Environmental Data
0,0068 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0068 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0068 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6406122
Truss-head bolt with flange nut FType
FRSB 6x12 F
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Width
F in kN
Colour
Item no.
MWA 12 21SFSK RW
210
1,2
Pure white; RAL 9010
6424620
MWA 12 21SFSK RW
Item no.
6424620
Width
210
F in kN
1,2
Colour
Pure white; RAL 9010

