Wall and support bracket AWG 15 FT
Type AW G 15 16 FT
|Item no. 6420607
|EAN 4012196079155



Item no. / Type
Width
F in kN
Smallest selling unit: 1 piece
1piece
piece
Description
Light-duty wall and support bracket with welded head plate for screwless mesh cable tray fastening.
Fastening of the bracket to the U support of width 400 mm or greater using a hexagonal bolt through both sides of the support. Please insert suitable spacers.
Technical data
Dimensions
| Length | 40 mm |
|---|---|
| Width | 160 mm |
| Height | 55 mm |
| Dimension A | 40 mm |
| Dimension B | 160 mm |
| Dimension H | 55 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| for width min. | 160 |
| for width max. | 160 mm |
| Angle range, min. | 90 mm |
| Angle range, max. | 90 mm |
| Hole diameter | 11 mm |
| Version for | Wall and support bracket |
| ROHS-conformant | yes |
| F in kN | 1,5 kN |
| Dimension | B160mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | AW 15 Series |
Bending of the bracket tip at permitted bracket load
Permitted bracket load in kN without man load
Bracket length in mm
Environmental Data
0,4702 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4702 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4702 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Width
F in kN
Colour
Item no.
AW G 15 11 FT
110
1,5
zinc
6420606
AW G 15 16 FT
160
1,5
zinc
6420607
AW G 15 21 FT
210
1,5
zinc
6420608
AW G 15 31 FT
310
1,5
zinc
6420610
AW G 15 41 FT
410
1,5
zinc
6420612
AW G 15 51 FT
510
1,5
zinc
6420614
AW G 15 61 FT
610
1,5
zinc
6420616
Width
AW G 15 11 FT
Item no.
6420606
Width
110
F in kN
1,5
Colour
zinc
AW G 15 16 FT
Item no.
6420607
Width
160
F in kN
1,5
Colour
zinc
AW G 15 21 FT
Item no.
6420608
Width
210
F in kN
1,5
Colour
zinc
AW G 15 31 FT
Item no.
6420610
Width
310
F in kN
1,5
Colour
zinc
AW G 15 41 FT
Item no.
6420612
Width
410
F in kN
1,5
Colour
zinc
AW G 15 51 FT
Item no.
6420614
Width
510
F in kN
1,5
Colour
zinc
AW G 15 61 FT
Item no.
6420616
Width
610
F in kN
1,5
Colour
zinc



