Wall and support bracket AWG 15 A4
Type AWG 15 51 A4
Item no. 6420650
EAN 4012195706328



Item no. / Type
Width
F in kN
Smallest selling unit: 1 piece
1piece
piece
Description
Light-duty wall and support bracket with welded head plate for screwless mesh cable tray fastening.
Fastening of the bracket to the U support of width 400 mm or greater using a hexagonal bolt through both sides of the support. Please insert suitable spacers.
Technical data
Dimensions
| Length | 40 mm |
|---|---|
| Width | 510 mm |
| Height | 75 mm |
| Dimension A | 40 mm |
| Dimension B | 510 mm |
| Dimension H | 75 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| for width min. | 300 |
| for width max. | 300 mm |
| Angle range, min. | 90 mm |
| Angle range, max. | 90 mm |
| Hole diameter | 11 mm |
| Version for | Wall and support bracket |
| ROHS-conformant | yes |
| F in kN | 1,5 kN |
| Dimension | B510mm |
| Surface | Bright, treated |
| Material | Stainless steel 1.4571 |
| Colour | stainless steel |
| Product series | AW 15 Series |
Bending of the bracket tip at permitted bracket load
Permitted bracket load in kN without man load
Bracket length in mm
Environmental Data
4,2716 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 4,2716 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 4,2716 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (5)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
F in kN
Colour
Item no.
AWG 15 11 A4
110
1,5
stainless steel
6420642
AWG 15 21 A4
210
1,5
stainless steel
6420644
AWG 15 31 A4
310
1,5
stainless steel
6420646
AWG 15 41 A4
410
1,5
stainless steel
6420648
AWG 15 51 A4
510
1,5
stainless steel
6420650
AWG 15 61 A4
610
1,5
stainless steel
6420652
Width
AWG 15 11 A4
Item no.
6420642
Width
110
F in kN
1,5
Colour
stainless steel
AWG 15 21 A4
Item no.
6420644
Width
210
F in kN
1,5
Colour
stainless steel
AWG 15 31 A4
Item no.
6420646
Width
310
F in kN
1,5
Colour
stainless steel
AWG 15 41 A4
Item no.
6420648
Width
410
F in kN
1,5
Colour
stainless steel
AWG 15 51 A4
Item no.
6420650
Width
510
F in kN
1,5
Colour
stainless steel
AWG 15 61 A4
Item no.
6420652
Width
610
F in kN
1,5
Colour
stainless steel


