Wall and support bracket AWG 15 A2
Type AWG 15 31 A2
Item no. 6420631
EAN 4012195058427



Item no. / Type
Width
F in kN
Smallest selling unit: 1 piece
1piece
piece
Description
Light-duty wall and support bracket with welded head plate for screwless mesh cable tray fastening.
Fastening of the bracket to the U support of width 400 mm or greater using a hexagonal bolt through both sides of the support. Please insert suitable spacers.
Technical data
Dimensions
| Length | 40 mm |
|---|---|
| Width | 310 mm |
| Height | 65 mm |
| Dimension A | 40 mm |
| Dimension B | 310 mm |
| Dimension H | 65 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | yes |
| for width min. | 300 |
| for width max. | 300 mm |
| Angle range, min. | 90 mm |
| Angle range, max. | 90 mm |
| Hole diameter | 11 mm |
| Version for | Wall and support bracket |
| ROHS-conformant | yes |
| F in kN | 1,5 kN |
| Dimension | B310mm |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
| Product series | AW 15 Series |
Bending of the bracket tip at permitted bracket load
Permitted bracket load in kN without man load
Bracket length in mm
Environmental Data
2,3869 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 2,3869 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,3869 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (5)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Width
F in kN
Colour
Item no.
AWG 15 11 A2
110
1,5
stainless steel
6420625
AWG 15 21 A2
210
1,5
stainless steel
6420628
AWG 15 31 A2
310
1,5
stainless steel
6420631
AWG 15 41 A2
410
1,5
stainless steel
6420634
AWG 15 51 A2
510
1,5
stainless steel
6420637
AWG 15 61 A2
610
1,5
stainless steel
6420640
Width
AWG 15 11 A2
Item no.
6420625
Width
110
F in kN
1,5
Colour
stainless steel
AWG 15 21 A2
Item no.
6420628
Width
210
F in kN
1,5
Colour
stainless steel
AWG 15 31 A2
Item no.
6420631
Width
310
F in kN
1,5
Colour
stainless steel
AWG 15 41 A2
Item no.
6420634
Width
410
F in kN
1,5
Colour
stainless steel
AWG 15 51 A2
Item no.
6420637
Width
510
F in kN
1,5
Colour
stainless steel
AWG 15 61 A2
Item no.
6420640
Width
610
F in kN
1,5
Colour
stainless steel


