Wall and support bracket AW 55 A4
Type AW 55 21 A4
Item no. 6418557
EAN 4012195912965



Item no. / Type
Width
F in kN
Smallest selling unit: 1 piece
1piece
piece
Description
Heavy-duty wall and support bracket with welded head plate.
Fastening of the bracket to the U support of width 400 mm or greater using a hexagonal bolt through both sides of the support. Please insert suitable spacers.
Technical data
Dimensions
| Length | 50 mm |
|---|---|
| Width | 210 mm |
| Height | 90 mm |
| Dimension A | 50 mm |
| Dimension B | 210 mm |
| Dimension H | 90 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | yes |
| Angle range, min. | 90 mm |
| Angle range, max. | 90 mm |
| Hole diameter | 13,5 mm |
| Version for | Wall and support bracket |
| ROHS-conformant | yes |
| F in kN | 5,5 kN |
| Dimension | B210mm |
| Surface | Bright, treated |
| Material | Stainless steel 1.4571 |
| Colour | stainless steel |
| Product series | AW 55 Series |
Bending of the bracket tip at permitted bracket load
Permitted bracket load in kN without man load
Load curve with bracket lengths in mm
Environmental Data
4,4559 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 4,4559 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 4,4559 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6406142
Truss-head bolt with flange nut A4Type
FRSB 6x12 A4
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (5)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Width
F in kN
Colour
Item no.
AW 55 21 A4
210
5,5
stainless steel
6418557
AW 55 31 A4
310
5,5
stainless steel
6418573
AW 55 41 A4
410
5,5
stainless steel
6418601
AW 55 51 A4
510
5,5
stainless steel
6418622
AW 55 61 A4
610
5,5
stainless steel
6418638
Width
AW 55 21 A4
Item no.
6418557
Width
210
F in kN
5,5
Colour
stainless steel
AW 55 31 A4
Item no.
6418573
Width
310
F in kN
5,5
Colour
stainless steel
AW 55 41 A4
Item no.
6418601
Width
410
F in kN
5,5
Colour
stainless steel
AW 55 51 A4
Item no.
6418622
Width
510
F in kN
5,5
Colour
stainless steel
AW 55 61 A4
Item no.
6418638
Width
610
F in kN
5,5
Colour
stainless steel

