Wall and support bracket AW 55 A2
Type AW 55 51 A2
Item no. 6443075
EAN 4012196661091



Item no. / Type
Width
F in kN
Smallest selling unit: 1 piece
1piece
piece
Description
Heavy-duty wall and support bracket with welded head plate.
Fastening of the bracket to the U support of width 400 mm or greater using a hexagonal bolt through both sides of the support. Please insert suitable spacers.
Technical data
Dimensions
| Length | 60 mm |
|---|---|
| Width | 510 mm |
| Height | 145 mm |
| Dimension A | 60 mm |
| Dimension B | 510 mm |
| Dimension H | 145 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | yes |
| Angle range, min. | 90 mm |
| Angle range, max. | 90 mm |
| Hole diameter | 13,5 mm |
| Version for | Wall and support bracket |
| ROHS-conformant | yes |
| F in kN | 5,5 kN |
| Dimension | B510mm |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
| Product series | AW 55 Series |
Bending of the bracket tip at permitted bracket load
Permitted bracket load in kN without man load
Load curve with bracket lengths in mm
Environmental Data
14,6844 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 14,6844 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 14,6844 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6406138
Truss-head bolt with flange nut A2Type
FRSB 6x12 A2
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (5)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Width
F in kN
Colour
Item no.
AW 55 21 A2
210
5,5
stainless steel
6443063
AW 55 31 A2
310
5,5
stainless steel
6443067
AW 55 41 A2
410
5,5
stainless steel
6443071
AW 55 51 A2
510
5,5
stainless steel
6443075
AW 55 61 A2
610
5,5
stainless steel
6443079
AW 55 71 A2
710
5,5
stainless steel
6443083
Width
AW 55 21 A2
Item no.
6443063
Width
210
F in kN
5,5
Colour
stainless steel
AW 55 31 A2
Item no.
6443067
Width
310
F in kN
5,5
Colour
stainless steel
AW 55 41 A2
Item no.
6443071
Width
410
F in kN
5,5
Colour
stainless steel
AW 55 51 A2
Item no.
6443075
Width
510
F in kN
5,5
Colour
stainless steel
AW 55 61 A2
Item no.
6443079
Width
610
F in kN
5,5
Colour
stainless steel
AW 55 71 A2
Item no.
6443083
Width
710
F in kN
5,5
Colour
stainless steel


