Wall and support bracket AW 30 FT SOMY



Smallest selling unit: 1 piece
piece
Description
The brackets of width 110-160 mm have a fastening hole of 11 x 18 mm, those of width 210-610 mm are equipped with a fastening hole of 13 x 20 mm. When mounting the bracket on U supports up to a width of 400 mm, a truss-head bolt or a hexagonal bolt is used, depending on the profile, to fasten the support bracket. For bracket widths of 500 mm or more, the bracket is fastened through both struts of the U support using hexagonal bolts. Appropriate spacers are to be used, depending on the profile. The surface coating is a coating created in a single-dip method with extra-high zinc thicknesses.
Technical data
Dimensions
| Length | 50 mm |
|---|---|
| Width | 610 mm |
| Height | 100 mm |
| Dimension A | 50 mm |
| Dimension B | 610 mm |
| Dimension H | 100 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Angle range, min. | 90 mm |
| Angle range, max. | 90 mm |
| Hole diameter | 13 mm |
| Version for | Wall and support bracket |
| F in kN | 3 kN |
| Dimension | B610mm |
| Surface | Hot-dip galvanised 85 µm |
| Material | Steel |
| Colour | zinc |
Bending of the bracket tip at permitted bracket load
Permitted bracket load in kN without man load
Load curve with bracket lengths in mm
Environmental Data
| Packaging made completely from recycled cardboard. | yes |
|---|---|
| Packaging without plastic | yes |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| Unit base EPD | 1 running metre + mounting system |
| EPD GWP (outside of the system limits) | 18.83 kg CO₂e |
| EPD GWP (disposal phase) | 1.97 kg CO₂e |
| EPD GWP (manufacturing phase) | 81.32 kg CO₂e |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
| CO2 Footprint (GWP) Cradle-to-Gate | 3,9961 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,9961 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Accessories

Item no. 6406122
Truss-head bolt with flange nut FSmallest selling unit: 100 piece
piece
Downloads
0 selected
Variants
Type
Width
F in kN
Colour

