Wall and support bracket AW 30, black
Type AW 30 21 FTK SW
Item no. 6479648
EAN 4012196872923



Item no. / Type
Width
F in kN
Smallest selling unit: 1 piece
1piece
piece
Description
Medium-duty wall and support bracket with welded head plate. Black coated.
Technical data
Dimensions
| Length | 50 mm |
|---|---|
| Width | 210 mm |
| Height | 70 mm |
| Dimension A | 50 mm |
| Dimension B | 210 mm |
| Dimension H | 70 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Rustproof steel, pickled | no |
| Angle range, min. | 90 mm |
| Angle range, max. | 90 mm |
| Hole diameter | 13 mm |
| Version for | Wall and support bracket |
| ROHS-conformant | yes |
| F in kN | 3 kN |
| Dimension | B210mm |
| Surface | PES135 - Polyester |
| Material | Steel |
| Colour | Jet black; RAL 9005 |
| Product series | AW 30 Series, BlackLine |
Environmental Data
| Packaging made completely from recycled cardboard | yes |
|---|
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Product images (2)
Tender specifications (1)
Variants
Type
Width
F in kN
Colour
Item no.
AW 15 11 FTK SW
110
1,5
Jet black; RAL 9005
6420681
AW 15 31 FTK SW
310
1,5
Jet black; RAL 9005
6420685
AW 15 41 FTK SW
410
1,5
Jet black; RAL 9005
6421210
AW 30 21 FTK SW
210
3
Jet black; RAL 9005
6479648
AW 15 21 FTK SW
210
1,5
Jet black; RAL 9005
6420683
Width
F in kN
AW 15 11 FTK SW
Item no.
6420681
Width
110
F in kN
1,5
Colour
Jet black; RAL 9005
AW 15 31 FTK SW
Item no.
6420685
Width
310
F in kN
1,5
Colour
Jet black; RAL 9005
AW 15 41 FTK SW
Item no.
6421210
Width
410
F in kN
1,5
Colour
Jet black; RAL 9005
AW 30 21 FTK SW
Item no.
6479648
Width
210
F in kN
3
Colour
Jet black; RAL 9005
AW 15 21 FTK SW
Item no.
6420683
Width
210
F in kN
1,5
Colour
Jet black; RAL 9005
