Wall and support bracket AW 30 A5
Type AW 30 21 VA4529
Item no. 6443632
EAN 4012195911647



Item no. / Type
6443632 / AW 30 21 VA4529
Width
210 mm
F in kN
3 kN
Colour
stainless steel
Smallest selling unit: 1 piece
1piece
piece
Description
Medium-duty wall and support bracket with welded head plate.
Fastening of the bracket to the U support of width 400 mm or greater using a hexagonal bolt through both sides of the support. Please insert suitable spacers.
Technical data
Dimensions
| Length | 50 mm |
|---|---|
| Width | 210 mm |
| Height | 70 mm |
| Dimension A | 50 mm |
| Dimension H | 70 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Angle range, min. | 90 mm |
| Angle range, max. | 90 mm |
| Hole diameter | 13 mm |
| Version for | Wall and support bracket |
| ROHS-conformant | yes |
| F in kN | 3 kN |
| Dimension | B210mm |
| Material | Stainless steel 1.4529 |
| Colour | stainless steel |
| Product series | AW 30 Series |
Bending of the bracket tip at permitted bracket load
Permitted bracket load in kN without man load
Load curve with bracket lengths in mm
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6406122
Truss-head bolt with flange nut FType
FRSB 6x12 F
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
F in kN
Colour
Item no.
AW 30 21 VA4529
210
3
stainless steel
6443632
AW 30 21 VA4529
Item no.
6443632
Width
210
F in kN
3
Colour
stainless steel


