Wall and support bracket AW 30 A2
Type AW 30 21 A2
Item no. 6442838
EAN 4012196209057



Item no. / Type
Width
F in kN
Smallest selling unit: 1 piece
1piece
piece
Description
Medium-duty wall and support bracket with welded head plate.
Fastening of the bracket to the U support of width 400 mm or greater using a hexagonal bolt through both sides of the support. Please insert suitable spacers.
Technical data
Dimensions
| Length | 50 mm |
|---|---|
| Width | 210 mm |
| Height | 70 mm |
| Dimension A | 50 mm |
| Dimension B | 210 mm |
| Dimension H | 70 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | yes |
| Angle range, min. | 90 mm |
| Angle range, max. | 90 mm |
| Hole diameter | 13 mm |
| Version for | Wall and support bracket |
| ROHS-conformant | yes |
| F in kN | 3 kN |
| Dimension | B210mm |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
| Product series | AW 30 Series |
Bending of the bracket tip at permitted bracket load
Permitted bracket load in kN without man load
Load curve with bracket lengths in mm
Environmental Data
2,1799 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 2,1799 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,1799 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6406138
Truss-head bolt with flange nut A2Type
FRSB 6x12 A2
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (5)
Instructions and Aid (2)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Width
F in kN
Colour
Item no.
AW 30 11 A2
110
3
stainless steel
6442803
AW 30 21 A2
210
3
stainless steel
6442838
AW 30 31 A2
310
3
stainless steel
6442854
AW 30 41 A2
410
3
stainless steel
6442870
AW 30 51 A2
510
3
stainless steel
6442897
AW 30 61 A2
610
3
stainless steel
6442919
Width
AW 30 11 A2
Item no.
6442803
Width
110
F in kN
3
Colour
stainless steel
AW 30 21 A2
Item no.
6442838
Width
210
F in kN
3
Colour
stainless steel
AW 30 31 A2
Item no.
6442854
Width
310
F in kN
3
Colour
stainless steel
AW 30 41 A2
Item no.
6442870
Width
410
F in kN
3
Colour
stainless steel
AW 30 51 A2
Item no.
6442897
Width
510
F in kN
3
Colour
stainless steel
AW 30 61 A2
Item no.
6442919
Width
610
F in kN
3
Colour
stainless steel


