Wall and support bracket AW 15 FT SOMY
Type AW 15 16 FT SO
|Item no. 7191923
|EAN 4012195751038



Item no. / Type
Width
F in kN
Smallest selling unit: 30 piece
30piece
piece
Description
Light-duty wall and support bracket with welded head plate.
Fastening of the bracket to the U support of width 400 mm or greater using hexagonal bolt through both sides of the support. Please insert suitable spacers.
Technical data
Dimensions
| Length | 40 mm |
|---|---|
| Width | 160 mm |
| Height | 55 mm |
| Dimension A | 40 mm |
| Dimension B | 160 mm |
| Dimension H | 55 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Rustproof steel, pickled | no |
| Angle range, min. | 90 mm |
| Angle range, max. | 90 mm |
| Hole diameter | 11 mm |
| Version for | Wall and support bracket |
| F in kN | 1,5 kN |
| Dimension | B160mm |
| Surface | Hot-dip galvanised 85 µm |
| Material | Steel |
| Colour | zinc |
Bending of the bracket tip at permitted bracket load
Permitted bracket load in kN without man load
Load curve with bracket lengths in mm
Environmental Data
0,5046 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|---|
| Packaging without plastic | yes |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| Unit base EPD | 1 running metre + mounting system |
| EPD GWP (outside of the system limits) | 18.83 kg CO₂e |
| EPD GWP (disposal phase) | 1.97 kg CO₂e |
| EPD GWP (manufacturing phase) | 81.32 kg CO₂e |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5046 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5046 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6406122
Truss-head bolt with flange nut FType
FRSB 6x12 F
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (5)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Width
F in kN
Colour
Item no.
AW 15 16 FT SO
160
1,5
zinc
7191923
AW 15 51 FT SO
510
1,5
zinc
7191931
Width
AW 15 16 FT SO
Item no.
7191923
Width
160
F in kN
1,5
Colour
zinc
AW 15 51 FT SO
Item no.
7191931
Width
510
F in kN
1,5
Colour
zinc

