Wall and support bracket AW 15, black
Type AW 15 21 FTK SW
Item no. 6420683
EAN 4012195887010



Item no. / Type
Width
F in kN
Smallest selling unit: 1 piece
1piece
piece
Description
Light-duty wall and support bracket with welded head plate. Black coated.
Technical data
Dimensions
| Length | 40 mm |
|---|---|
| Width | 210 mm |
| Height | 60 mm |
| Dimension A | 40 mm |
| Dimension B | 210 mm |
| Dimension H | 60 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| for width min. | 200 |
| for width max. | 200 mm |
| Angle range, min. | 90 mm |
| Angle range, max. | 90 mm |
| Hole diameter | 11 mm |
| EPD article | no |
| Version for | Wall and support bracket |
| ROHS-conformant | yes |
| F in kN | 1,5 kN |
| Dimension | B210mm |
| Surface | PES135 - Polyester |
| Material | Steel |
| Colour | Jet black; RAL 9005 |
| Product series | AW 15 Series, BlackLine |
Environmental Data
0,0567 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0567 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0567 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6406122
Truss-head bolt with flange nut FType
FRSB 6x12 F
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (6)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
F in kN
Colour
Item no.
AW 15 11 FTK SW
110
1,5
Jet black; RAL 9005
6420681
AW 15 31 FTK SW
310
1,5
Jet black; RAL 9005
6420685
AW 15 41 FTK SW
410
1,5
Jet black; RAL 9005
6421210
AW 30 21 FTK SW
210
3
Jet black; RAL 9005
6479648
AW 15 21 FTK SW
210
1,5
Jet black; RAL 9005
6420683
Width
F in kN
AW 15 11 FTK SW
Item no.
6420681
Width
110
F in kN
1,5
Colour
Jet black; RAL 9005
AW 15 31 FTK SW
Item no.
6420685
Width
310
F in kN
1,5
Colour
Jet black; RAL 9005
AW 15 41 FTK SW
Item no.
6421210
Width
410
F in kN
1,5
Colour
Jet black; RAL 9005
AW 30 21 FTK SW
Item no.
6479648
Width
210
F in kN
3
Colour
Jet black; RAL 9005
AW 15 21 FTK SW
Item no.
6420683
Width
210
F in kN
1,5
Colour
Jet black; RAL 9005
