Wall and support bracket AW 15 A2
Type AW 15 11 A2
Item no. 6421008
EAN 4012196207558



Item no. / Type
Width
F in kN
Smallest selling unit: 1 piece
1piece
piece
Description
Light-duty wall and support bracket with welded head plate.
Fastening of the bracket to the U support of width 400 mm or greater using a hexagonal bolt through both sides of the support. Please insert suitable spacers.
Technical data
Dimensions
| Length | 40 mm |
|---|---|
| Width | 110 mm |
| Height | 50 mm |
| Dimension A | 40 mm |
| Dimension B | 110 mm |
| Dimension H | 50 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | yes |
| Angle range, min. | 90 mm |
| Angle range, max. | 90 mm |
| Hole diameter | 11 mm |
| Version for | Wall and support bracket |
| ROHS-conformant | yes |
| F in kN | 1,5 kN |
| Dimension | B110mm |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
| Product series | AW 15 Series |
Bending of the bracket tip at permitted bracket load
Permitted bracket load in kN without man load
Load curve with bracket lengths in mm
Environmental Data
0,7583 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,7583 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,7583 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6406138
Truss-head bolt with flange nut A2Type
FRSB 6x12 A2
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (5)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
F in kN
Colour
Item no.
AW 15 11 A2
110
1,5
stainless steel
6421008
AW 15 21 A2
210
1,5
stainless steel
6421024
AW 15 31 A2
310
1,5
stainless steel
6421032
AW 15 41 A2
410
1,5
stainless steel
6421036
AW 15 51 A2
510
1,5
stainless steel
6421040
AW 15 61 A2
610
1,5
stainless steel
6421044
Width
AW 15 11 A2
Item no.
6421008
Width
110
F in kN
1,5
Colour
stainless steel
AW 15 21 A2
Item no.
6421024
Width
210
F in kN
1,5
Colour
stainless steel
AW 15 31 A2
Item no.
6421032
Width
310
F in kN
1,5
Colour
stainless steel
AW 15 41 A2
Item no.
6421036
Width
410
F in kN
1,5
Colour
stainless steel
AW 15 51 A2
Item no.
6421040
Width
510
F in kN
1,5
Colour
stainless steel
AW 15 61 A2
Item no.
6421044
Width
610
F in kN
1,5
Colour
stainless steel

