Wall and support bracket AW 15 2L
Type AW 15 11 FT 2L
Item no. 6420909
EAN 4012195076773


Item no. / Type
Width
F in kN
Smallest selling unit: 1 piece
1piece
piece
Description
Wall and support bracket with welded head plate and two fastening holes.
The double-perforated bracket offers the special option of double anchoring on lightweight partitions and light masonry.
Technical data
Dimensions
| Length | 40 mm |
|---|---|
| Width | 110 mm |
| Height | 80 mm |
| Dimension A | 40 mm |
| Dimension B | 110 mm |
| Dimension H | 80 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Angle range, min. | 90 mm |
| Angle range, max. | 90 mm |
| Hole diameter | 11 mm |
| Version for | Wall and support bracket |
| ROHS-conformant | yes |
| F in kN | 1,5 kN |
| Dimension | B110mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | AW 15 Series |
Bending of the bracket tip at permitted bracket load
Permitted bracket load in kN without man load
Load curve with bracket lengths in mm
Environmental Data
0,3719 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3719 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3719 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6406122
Truss-head bolt with flange nut FType
FRSB 6x12 F
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (5)
Instructions and Aid (1)
Product images (1)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
F in kN
Colour
Item no.
AW 15 11 FT 2L
110
1,5
zinc
6420909
AW 15 16 FT 2L
160
1,5
zinc
6420912
AW 15 21 FT 2L
210
1,5
zinc
6420915
AW 15 31 FT 2L
310
1,5
zinc
6420918
AW 15 41 FT 2L
410
1,5
zinc
6420921
AW 15 51 FT 2L
510
1,5
zinc
6420924
AW 15 61 FT 2L
610
1,5
zinc
6420927
Width
AW 15 11 FT 2L
Item no.
6420909
Width
110
F in kN
1,5
Colour
zinc
AW 15 16 FT 2L
Item no.
6420912
Width
160
F in kN
1,5
Colour
zinc
AW 15 21 FT 2L
Item no.
6420915
Width
210
F in kN
1,5
Colour
zinc
AW 15 31 FT 2L
Item no.
6420918
Width
310
F in kN
1,5
Colour
zinc
AW 15 41 FT 2L
Item no.
6420921
Width
410
F in kN
1,5
Colour
zinc
AW 15 51 FT 2L
Item no.
6420924
Width
510
F in kN
1,5
Colour
zinc
AW 15 61 FT 2L
Item no.
6420927
Width
610
F in kN
1,5
Colour
zinc

