Wall and support bracket, angle head
Type AW 30 11 WK FT
Item no. 6419855
EAN 4012197386801



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
Heavy-duty wall and support bracket with welded angle head plate, for fastening to walls or structures.
Technical data
Dimensions
| Length | 44 mm |
|---|---|
| Width | 110 mm |
| Height | 110 mm |
| Dimension A | 44 mm |
| Dimension B | 110 mm |
| Dimension H | 110 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Angle range, min. | 90 mm |
| Angle range, max. | 90 mm |
| Version for | Wall and support bracket |
| ROHS-conformant | yes |
| Dimension | B110mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,9358 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,9358 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,9358 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (5)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Colour
Item no.
AW 30 11 WK FT
110
zinc
6419855
AW 30 21 WK FT
210
zinc
6419856
AW 30 31 WK FT
310
zinc
6419857
Width
AW 30 11 WK FT
Item no.
6419855
Width
110
Colour
zinc
AW 30 21 WK FT
Item no.
6419856
Width
210
Colour
zinc
AW 30 31 WK FT
Item no.
6419857
Width
310
Colour
zinc
