Walkable cable cover
Type DDBKR FS
Item no. 6049229
EAN 4012197446185



Item no. / Type
6049229 / DDBKR FS
Length
3000 mm
Width
141 mm
Plate thickness
2 mm
Smallest selling unit: 3 m
3m
m
Description
Walkable cable cover for the protection of cables and lines on the floor. Lightweight roof, corrugated sheet steel, direct floor mounting in indoor areas.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 141 mm |
| Height | 23 mm |
| Dimension L | 3000 mm |
| Dimension B | 141 mm |
| Dimension W | 141 mm |
Technical data
| Plate thickness | 2 mm |
|---|---|
| Dimension | 141x23x3000 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | BKRS Series |
Environmental Data
5,8558 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 5,8558 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 5,8558 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Plate thickness
Item no.
DDBKR FS
3000
141
2
6049229
DDBKR FS
Item no.
6049229
Length
3000
Width
141
Plate thickness
2
