Voltage tap for MCF-NAR series
Type MCF-NAR-SMG
Item no. 5096900
EAN 4012196776368



Item no. / Type
5096900 / MCF-NAR-SMG
Protection rating
IP20
Smallest selling unit: 1 piece
1piece
piece
Description
Adapter for voltage tap in power-side connection compartment
• Simple and space-saving voltage taps for the termination point meter position (APZ) and the space for additional applications (RfZ)
• With spring contacts for easy connection of wires
• Includes 2 plug sockets
• Safety screw to prevent unwanted loosening
• Replaceable 5 A fine-wire fuse with a breaking capacity of 50 kA
• Fuse holder 6.3 x 32 mm
• Simple and space-saving voltage taps for the termination point meter position (APZ) and the space for additional applications (RfZ)
• With spring contacts for easy connection of wires
• Includes 2 plug sockets
• Safety screw to prevent unwanted loosening
• Replaceable 5 A fine-wire fuse with a breaking capacity of 50 kA
• Fuse holder 6.3 x 32 mm
Technical data
Dimensions
| Length | 148 mm |
|---|---|
| Width | 49 mm |
| Height | 74 mm |
Technical data
| Network form | All |
|---|---|
| Blow-out | no |
| Protection rating | IP20 |
| Explosion-tested version | no |
| Test class, type 1 | no |
| Remote signalling | no |
| Test class, type 3 | no |
| Nominal voltage AC (50/60 Hz) | 230 V |
| Integrated back-up fuse | no |
| Installation type | On basic element |
| Short-circuit resistant | no |
| Operating temperature, min. | -40 °C |
| Operating temperature, max. | 80 °C |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 230V |
| Humidity, max. | 95 % |
| Humidity, min. | 5 % |
Connectivity options
| Conductor cross-section, flexible (fine-wire), min. | 0,75 mm² |
|---|---|
| Conductor cross-section, flexible (fine-wire), max. | 2,5 mm² |
| Conductor cross-section, rigid (single-wire/multiwire), min. | 0,75 mm² |
| Conductor cross-section, rigid (single-wire/multiwire), max. | 2,5 mm² |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (1)
Certificates (1)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Protection rating
Item no.
MCF-NAR-SMG
IP20
5096900
MCF-NAR-SMG
Item no.
5096900
Protection rating
IP20

