Video cinch connection, 1 module, slanting outlet, as soldered connection, aluminium painted
Type MTS-R L AL1
Item no. 6104988
EAN 4012195900221



Item no. / Type
Colour
This item is a discontinued product!
Smallest selling unit: 1 piece
1piece
piece
Description
Multimedia support with one cinch connection socket for composite video, slanting cable outlet, with labelling panel, cinch socket (RCA) with soldered connection, colour coding yellow. Support plate with locking fastening, suitable for horizontal and vertical installation in the system environment.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
Technical data
Technical data
| Hinged cover | no |
|---|---|
| Halogen-free | yes |
| Number of units | 1 |
| Strain relief option | no |
| Protection rating | IP20 |
| Support ring | no |
| With dust protection | no |
| With printed label | no |
| Lamp-wire connector | no |
| Surface version | Matt |
| Transparent | no |
| Combination | Basic element with central cover plate |
| Use | Cinch |
| Fastening type | Lock |
| ROHS-conformant | yes |
| Dimension | 45x45mm |
| Material | Polycarbonate |
| Colour | Aluminium painted |
| Product series | Modul 45® Multimedia |
Environmental Data
0,08 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,08 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,08 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Use
Colour
Item no.
MTS-R L RW1
Cinch
Pure white; RAL 9010
6104982
MTS-R L SWGR1
Cinch
Black-grey; RAL 7021
6104985
MTS-R L AL1
Cinch
Aluminium painted
6104988
Colour
MTS-R L RW1
Item no.
6104982
Use
Cinch
Colour
Pure white; RAL 9010
MTS-R L SWGR1
Item no.
6104985
Use
Cinch
Colour
Black-grey; RAL 7021
MTS-R L AL1
Item no.
6104988
Use
Cinch
Colour
Aluminium painted


