VHF protective unit construction, support with N + PE terminal strip
Type VHF-T2
Item no. 6109854
EAN 4012195125389



Item no. / Type
6109854 / VHF-T2
Smallest selling unit: 1 piece
1piece
piece
Description
Support with N and PE terminal strip for installation of miniature circuit-breakers, consisting of:
- Base element with hat rail 35 mm, N terminal strip 4 x 10 mm² and PE terminal strip 4 x 10 mm²
- Fastening material
- Base element with hat rail 35 mm, N terminal strip 4 x 10 mm² and PE terminal strip 4 x 10 mm²
- Fastening material
Technical data
Technical data
| Halogen-free | no |
|---|---|
| ROHS-conformant | Exempt |
| Material | Steel |
| Product series | HoverCube |
Environmental Data
0,2545 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2545 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2545 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
VHF-T2
6109854
VHF-T2
Item no.
6109854
