VHF protective unit construction, cover and support clamp
Type VHF-AE4TE
Item no. 6109850
EAN 4012195125341



Item no. / Type
6109850 / VHF-AE4TE
Smallest selling unit: 1 piece
1piece
piece
Description
Cover and support clamp for the installation of protective equipment such as miniature circuit breakers or FI protection switches to max. four units.
Note: Use only in conjunction with the supports VHF-T1 or VHF-T2.
Note: Use only in conjunction with the supports VHF-T1 or VHF-T2.
Technical data
Technical data
| Halogen-free | no |
|---|---|
| ROHS-conformant | yes |
| Product series | HoverCube |
Environmental Data
0,277 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,277 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,277 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
VHF-AE4TE
6109850
VHF-AE4TE
Item no.
6109850
