VH cover plate, for Modul 45 devices, single
Type VH-P4 RW
Item no. 6109841
EAN 4012196101566



Item no. / Type
6109841 / VH-P4 RW
Smallest selling unit: 1 piece
1piece
piece
Description
Cover plate to install a single Modul 45 socket.
Technical data
Dimensions
| Width | 94,5 mm |
|---|---|
| Height | 94,5 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Number of units | 1 |
| Protection rating | IP20 |
| Blanking lid | no |
| Installation technology | Grid M45 |
| Fastening type | Screw-on |
| Opening shape | Rectangular |
| ROHS-conformant | yes |
| Dimension | 95x95mm |
| Material | Polyamide |
| Colour | Pure white; RAL 9010 |
| Product series | HoverCube |
Environmental Data
0,0882 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0882 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0882 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
VH-P4 RW
6109841
VH-P4 RW
Item no.
6109841

