Vertical bend, rising, duct height 120 mm, pure white
Type PLM BR 1220 RW
|Item no. 7218120
|EAN 4012197357818



Item no. / Type
7218120 / PLM BR 1220 RW
Dimension B
200 mm
Dimension H
120 mm
Smallest selling unit: 1 piece
1piece
piece
Description
45° vertical bend, rising version, with intumescent fire protection mesh for PYROLINE® Rapid PLM installation duct. Suitable for direct wall and ceiling mounting, mounting below system floors and on support systems. Tool-free joint mounting with PLM SI joint connector. The cover is snapped on without tools, allowing rapid inspection and retroassignment. The cover overhang allows offset cover mounting for continuous equipotential bonding of the entire duct section.
Technical data
Technical data
| Usable cross-section | 18500 mm² |
|---|---|
| Angle of the bend | 45 ° |
| Cover fastening | Miscellaneous |
| With perforation | yes |
| Partitions possible | no |
| Jacketing | Steel |
| Number of flammable sides | 4 |
| ROHS-conformant | yes |
| Classification EI − installation duct | 90 |
| Dimension | 422x200x291 |
| Surface | Powder-coated |
| Material | Steel |
| Colour | Pure white; RAL 9010 |
| Product series | PYROLINE® rapid PLM |
Dimensions
| Dimension A | 142 mm |
|---|---|
| Dimension B | 200 mm |
| Dimension H | 120 mm |
Environmental Data
7,523 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 7,523 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 7,523 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension B
Dimension H
Item no.
PLM BR 1220 RW
200
120
7218120
PLM BR 1220 RW
Item no.
7218120
Dimension B
200
Dimension H
120

