Vertical bend, falling, duct height 80 mm, FS
Type PLM BF 0810 FS
Item no. 7218106
EAN 4012197332136



Item no. / Type
7218106 / PLM BF 0810 FS
Dimension B
100 mm
Dimension H
80 mm
Smallest selling unit: 1 piece
1piece
piece
Description
45° vertical bend, falling version, with intumescent fire protection mesh for PYROLINE® Rapid PLM installation duct. Suitable for direct wall and ceiling mounting, mounting below system floors and on support systems. Tool-free joint mounting with PLM SI joint connector. The cover is snapped on without tools, allowing rapid inspection and retroassignment. The cover overhang allows offset cover mounting for continuous equipotential bonding of the entire duct section.
Technical data
Technical data
| Usable cross-section | 5180 mm² |
|---|---|
| Angle of the bend | 45 ° |
| Cover fastening | Miscellaneous |
| With perforation | yes |
| Partitions possible | no |
| Jacketing | Steel |
| Number of flammable sides | 4 |
| ROHS-conformant | yes |
| Classification EI − installation duct | 90 |
| Dimension | 455x100x197 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | PYROLINE® rapid PLM |
Dimensions
| Dimension A | 165 mm |
|---|---|
| Dimension B | 100 mm |
| Dimension H | 80 mm |
Environmental Data
4,6228 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 4,6228 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 4,6228 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (2)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Dimension B
Dimension H
Item no.
PLM BF 0810 FS
100
80
7218106
PLM BF 0810 FS
Item no.
7218106
Dimension B
100
Dimension H
80
