Vertical bend, falling, duct height 120 mm, FS
Type PLM BF 1220 FS
|Item no. 7218110
|EAN 4012197332150



Item no. / Type
7218110 / PLM BF 1220 FS
Dimension B
200 mm
Dimension H
120 mm
Smallest selling unit: 1 piece
1piece
piece
Description
45° vertical bend, falling version, with intumescent fire protection mesh for PYROLINE® Rapid PLM installation duct. Suitable for direct wall and ceiling mounting, mounting below system floors and on support systems. Tool-free joint mounting with PLM SI joint connector. The cover is snapped on without tools, allowing rapid inspection and retroassignment. The cover overhang allows offset cover mounting for continuous equipotential bonding of the entire duct section.
Technical data
Technical data
| Usable cross-section | 18500 mm² |
|---|---|
| Angle of the bend | 45 ° |
| Cover fastening | Miscellaneous |
| With perforation | yes |
| Partitions possible | no |
| Jacketing | Steel |
| Number of flammable sides | 4 |
| ROHS-conformant | yes |
| Classification EI − installation duct | 90 |
| Dimension | 498x100x215 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | PYROLINE® rapid PLM |
Dimensions
| Dimension A | 190 mm |
|---|---|
| Dimension B | 200 mm |
| Dimension H | 120 mm |
Environmental Data
8,02 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 8,02 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 8,02 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension B
Dimension H
Item no.
PLM BF 1220 FS
200
120
7218110
PLM BF 1220 FS
Item no.
7218110
Dimension B
200
Dimension H
120

