VARIO earthing terminal for reinforced steels
Type 1814 FT D14
Item no. 5014471
EAN 4012196656134



Item no. / Type
5014471 / 1814 FT D14
Fit
FL30x3-4mm /Rd 8-10 x Rd 6-14 mm
Smallest selling unit: 25 piece
25piece
piece
Description
• For reinforced steel with 6–14 mm diameter and round and flat conductors
• Rapid installation using elongated open slot and only one M10 bolt
• Rapid installation using elongated open slot and only one M10 bolt
Technical data
Technical data
| Type of fastening screw | Hexagonal bolt |
|---|---|
| Type of connector | Multipurpose connection clamp |
| Suitable for connection | Miscellaneous |
| Earthing connection diameter | Other |
| Lightning current carrying capacity | N/50 kA |
| ROHS-conformant | yes |
| Round conductor diameter, conductor 1, min. | 8 mm |
| Round conductor diameter, conductor 1, max. | 10 mm |
| Flat conductor width, conductor 1, min. | 20 mm |
| Flat conductor width, conductor 1, max. | 30 mm |
| Round conductor diameter, conductor 2, min. | 8 mm |
| Round conductor diameter, conductor 2, max. | 14 mm |
| Fit | FL30x3-4mm /Rd 8-10 x Rd 6-14 mm |
| Dimension | 47x22x55 |
| Surface | Hot-dip galvanised |
| Material | Steel |
Environmental Data
0,521 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,521 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,521 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Certificates (2)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Fit
Item no.
1814 FT D14
FL30x3-4mm /Rd 8-10 x Rd 6-14
5014471
1814 FT D14
Item no.
5014471
Fit
FL30x3-4mm /Rd 8-10 x Rd 6-14


