VARIO earthing terminal for large reinforced steels
Type 1814 FT D37
Item no. 5014469
EAN 4012196391059




Item no. / Type
Fit
Smallest selling unit: 25 piece
25piece
piece
Description
• For armoured steel with 16-37 mm diameter and round conductors and flat conductors
• Rapid installation using open slot and only one M10 bolt
• Rotatable metal pressure trough for simple, safe mounting
• Rapid installation using open slot and only one M10 bolt
• Rotatable metal pressure trough for simple, safe mounting
Technical data
Technical data
| Type of fastening screw | Hexagonal bolt |
|---|---|
| Type of connector | Multipurpose connection clamp |
| Suitable for connection | Miscellaneous |
| Earthing connection diameter | 20–30 mm |
| Lightning current carrying capacity | H/100 kA |
| ROHS-conformant | yes |
| Fit | FL30x3-4mm / Rd 10 x Rd 16-37 mm |
| Dimension | 61x46x88 |
| Surface | Hot-dip galvanised |
| Material | Steel |
Environmental Data
1,0841 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 1,0841 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,0841 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Certificates (2)
Instructions and Aid (2)
Product images (3)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Fit
Item no.
1814 FT D37
FL30x3-4mm / Rd 10 x Rd 16-37
5014469
1814 ST D37
FL30x3-4mm / Rd 10 x Rd 16-37
5014477
1814 FT D37
Item no.
5014469
Fit
FL30x3-4mm / Rd 10 x Rd 16-37
1814 ST D37
Item no.
5014477
Fit
FL30x3-4mm / Rd 10 x Rd 16-37



