Variable earthing terminal
Type 1813 KL
Item no. 5014425
EAN 4012195901938




Item no. / Type
5014425 / 1813 KL
Fit
FL30 x Rd 8-10 mm
Smallest selling unit: 50 piece
50piece
piece
Description
• Suitable for connection for Rd 10 x FL 30, FL 30 x FL 30
• Quick mounting using a hexagonal bolt M10 x 20 (F)
• Quick mounting using a hexagonal bolt M10 x 20 (F)
Technical data
Technical data
| Type of fastening screw | Hexagonal bolt |
|---|---|
| Type of connector | Multipurpose connection clamp |
| Suitable for connection | Miscellaneous |
| Lightning current carrying capacity | H/100 kA |
| ROHS-conformant | yes |
| Fit | FL30 x Rd 8-10 mm |
| Dimension | 8-10xFL30 |
| Surface | Hot-dip galvanised |
| Material | Steel |
Environmental Data
0,3818 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3818 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3818 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (2)
Product images (3)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Fit
Item no.
1813 KL
FL30 x Rd 8-10
5014425
1813 KL
Item no.
5014425
Fit
FL30 x Rd 8-10



