VA cable bracket with tightening strap
Type isCon HS VA
Item no. 5408052
EAN 4012195674726




Item no. / Type
Dimension d min.
Smallest selling unit: 10 piece
10piece
piece
Description
Cable bracket with tightening strap for isCon® conductor, for mounting on pipes with Ø ≤ 600 mm. Including sprung discs to protect the screws against loosening.
Technical data
Dimensions
| Dimension L | 2,5 mm |
|---|---|
| Dimension H | 66,5 mm |
| Dimension d min. | 23 mm |
Technical data
| Material of the crossbar | Stainless steel, rustproof 1.4301 |
|---|---|
| Material of the base | Stainless steel, rustproof 1.4301 |
| ROHS-conformant | yes |
| Material lower part | V2A |
| Material upper part | V2A |
| Dimension | Ø23mm |
| Material | Stainless steel 1.4301 |
| Colour | Black |
| Product series | ISCON |
Environmental Data
1,2876 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,2876 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,2876 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Dimension d min.
Item no.
isCon HS VA
23
5408052
isCon HS 26 VA
26
5408068
Dimension d min.
isCon HS VA
Item no.
5408052
Dimension d min.
23
isCon HS 26 VA
Item no.
5408068
Dimension d min.
26

