VA cable bracket for isCon® conductor for mounting on roof/wall structures
Type isCon H 26 VA
Item no. 5408064
EAN 4012195872696




Item no. / Type
Cable dimensions
Dimension d min.
Smallest selling unit: 20 piece
20piece
piece
Description
• For isCon® conductor for mounting on roof/wall structures
• With sprung discs to protect the screws against loosening
• With sprung discs to protect the screws against loosening
Technical data
Dimensions
| Length | 59 mm |
|---|---|
| Width | 16 mm |
| Height | 38,2 mm |
| Dimension L | 7 mm |
| Dimension A | 58 mm |
| Dimension B | 42 mm |
| Dimension H | 37 mm |
| Dimension d min. | 26 mm |
| Dimension t | 16 mm |
Technical data
| Cable dimensions | 26 mm round |
|---|---|
| ROHS-conformant | yes |
| Fit | 26 mm rund mm |
| Dimension | Ø26mm |
| Material | Stainless steel 1.4301 |
| Product series | ISCON |
Environmental Data
0,2533 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2533 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2533 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (3)
Tender specifications (1)
Variants
Type
Cable dimensions
Dimension d min.
Item no.
isCon H VA
21−23 mm round
23
5408056
isCon H 26 VA
26 mm round
26
5408064
Cable dimensions
Dimension d min.
isCon H VA
Item no.
5408056
Cable dimensions
21−23 mm round
Dimension d min.
23
isCon H 26 VA
Item no.
5408064
Cable dimensions
26 mm round
Dimension d min.
26


