VA cable bracket for isCon® conductor for mounting on roof/wall structures
Type isCon H VA
Item no. 5408056
EAN 4012195699668



Item no. / Type
Cable dimensions
Dimension d min.
Smallest selling unit: 50 piece
50piece
piece
Description
• For isCon® conductor for mounting on roof/wall structures
• With sprung discs to protect the screws against loosening
• With sprung discs to protect the screws against loosening
Technical data
Dimensions
| Length | 51 mm |
|---|---|
| Width | 14 mm |
| Height | 34,2 mm |
| Dimension L | 2,5 mm |
| Dimension A | 51 mm |
| Dimension B | 39 mm |
| Dimension H | 34 mm |
| Dimension d min. | 23 mm |
| Dimension t | 14 mm |
Technical data
| Cable dimensions | 21−23 mm round |
|---|---|
| ROHS-conformant | yes |
| Fit | 21-23 mm rund mm |
| Dimension | Ø23mm |
| Material | Stainless steel 1.4301 |
| Product series | ISCON |
Environmental Data
0,1889 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1889 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1889 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Cable dimensions
Dimension d min.
Item no.
isCon H VA
21−23 mm round
23
5408056
isCon H 26 VA
26 mm round
26
5408064
Cable dimensions
Dimension d min.
isCon H VA
Item no.
5408056
Cable dimensions
21−23 mm round
Dimension d min.
23
isCon H 26 VA
Item no.
5408064
Cable dimensions
26 mm round
Dimension d min.
26


