UZD350-4 SO junction and branch box
Type UZD350-4 SO
Item no. 7410011
EAN 4012197408763



Item no. / Type
Screed height, min.
Screed height, max.
Nominal size
Duct height, min.
Trunking height, max.
Smallest selling unit: 1 piece
1piece
piece
Description
Junction and branch box for screed-covered underfloor installation duct with sheet steel side walls. For mounting of installation units in the mounting cover (to be ordered separately). Can be infinitely adjusted to a nominal screed height of 115–160 mm using the quick height-adjustment unit. The screed can be worked up to be flush with the screed draw-off edge. With noise decoupling option after screed laying and can also be used with system accessories for heavy-duty applications. Insertion of cables with the 2-part EÜK duct.
Technical data
Dimensions
| Length | 480 mm |
|---|---|
| Width | 500 mm |
| Height | 80 mm |
| Dimension A | 480 mm |
| Dimension B | 500 mm |
| Dimension b | 383 mm |
| Dimension a | 362 mm |
Technical data
| Screed height, min. | 115 mm |
|---|---|
| Screed height, max. | 160 mm |
| Cover version | Universal |
| Height-adjustment range, min. | 115 mm |
| Height-adjustment range, max. | 160 mm |
| Minimum screed height | 115 |
| Suitable for screed-covered underfloor ducts | yes |
| Suitable for screed-flush closed underfloor ducts | no |
| Trunking width, min. | 190 mm |
| Trunking width, max. | 350 mm |
| Installation opening for on-floor tank | no |
| Number of installable devices | 1 |
| Seal installation option | yes |
| Decouplable | yes |
| Floor plate | yes |
| Suitable for underfloor ducts | yes |
| Installation opening for flush-mount unit | Square |
| For pipe connection | no |
| Nominal size | 350 mm |
| Protection rating (IP) when used | IP20 |
| Duct height, min. | 28 mm |
| Trunking height, max. | 58 mm |
| Dimension | 500x480x80 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | UZD Underfloor junction box |
Downloads
0 selected
Data sheet (1)
Declarations (1)
Certificates (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Screed height, min.
Screed height, max.
Cover version
Installation opening for flush-mount unit
Nominal size
Duct height, min.
Trunking height, max.
Item no.
UZD350-4
80
160
Universal
Square
350
28
58
7410023
UZD350-4 SO
115
160
Universal
Square
350
28
58
7410011
Screed height, min.
UZD350-4
Item no.
7410023
Screed height, min.
80
Screed height, max.
160
Cover version
Universal
Installation opening for flush-mount unit
Square
Nominal size
350
Duct height, min.
28
Trunking height, max.
58
UZD350-4 SO
Item no.
7410011
Screed height, min.
115
Screed height, max.
160
Cover version
Universal
Installation opening for flush-mount unit
Square
Nominal size
350
Duct height, min.
28
Trunking height, max.
58
