UZD350-4 junction and branch box
Type UZD350-4 80125
Item no. 7410074
EAN 4012197478544



Item no. / Type
7410074 / UZD350-4 80125
Screed height, min.
80 mm
Screed height, max.
125 mm
Cover version
Universal
Nominal size
350 mm
Duct height, min.
28 mm
Trunking height, max.
58 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Junction and branch box for screed-covered underfloor installation duct with sheet steel side walls. For mounting of installation units in the mounting lid (to be ordered separately). Can be adjusted continuously to a nominal screed height of 80–125 mm using the quick height-adjustment unit. The screed can be worked up to be flush with the screed edge. With an acoustic decoupling option after screed laying, and with system accessories, it can be used for heavy-duty applications. Insertion of cables with the 2-part EÜK duct.
Technical data
Dimensions
| Length | 480 mm |
|---|---|
| Width | 500 mm |
| Height | 80 mm |
| Dimension A | 480 mm |
| Dimension B | 500 mm |
| Dimension b | 383 mm |
| Dimension a | 362 mm |
Technical data
| Screed height, min. | 80 mm |
|---|---|
| Screed height, max. | 125 mm |
| Cover version | Universal |
| Height-adjustment range, min. | 80 mm |
| Height-adjustment range, max. | 125 mm |
| Minimum screed height | 80 |
| Suitable for screed-covered underfloor ducts | yes |
| Suitable for screed-flush closed underfloor ducts | no |
| Trunking width, min. | 190 mm |
| Trunking width, max. | 350 mm |
| Installation opening for on-floor tank | no |
| Seal installation option | yes |
| Decouplable | yes |
| Floor plate | yes |
| Suitable for underfloor ducts | yes |
| For pipe connection | no |
| Nominal size | 350 mm |
| Duct height, min. | 28 mm |
| Trunking height, max. | 58 mm |
| Dimension | 500x480x80 |
| Surface | Strip galvanised |
| Material | Steel |
Downloads
0 selected
Data sheet (1)
Product images (2)
Tender specifications (1)
Variants
Type
Screed height, min.
Screed height, max.
Cover version
Nominal size
Duct height, min.
Trunking height, max.
Item no.
UZD350-4 80125
80
125
Universal
350
28
58
7410074
UZD350-4 80125
Item no.
7410074
Screed height, min.
80
Screed height, max.
125
Cover version
Universal
Nominal size
350
Duct height, min.
28
Trunking height, max.
58
