UVS-WIN energy distributor with fixed connection, special circuit
Type UVS-WIN F6W
Item no. 6107982
EAN 4012196688159



Item no. / Type
6107982 / UVS-WIN F6W
Smallest selling unit: 1 piece
1piece
piece
Description
Energy distributor for heavy current technology with fixed connection, equipped and pre-wired.
Input: 1x three-phase circuit via a screwless terminal block, 5-pin, for cable cross-sections of 0.5–4 mm².
Output: 6 self-locking plug connectors, 3-pin, in white, 25 A, type WINSTA (socket part 2x L1, 2x L2, 2 x L3)
Internal wiring: H07V-U2.5
Input: 1x rotary current circuit via a screwless terminal block, 5-pin, for cable cross-sections of 0.5–4 mm².
Output: 6 self-locking plug connectors, 3-pin, in white, 25 A, type WINSTA® MIDI (socket part: 2x L1, 2x L2, 2x L3).
Internal wiring: PVC non-sheathed cable H07V-U2.5.
Input: 1x three-phase circuit via a screwless terminal block, 5-pin, for cable cross-sections of 0.5–4 mm².
Output: 6 self-locking plug connectors, 3-pin, in white, 25 A, type WINSTA (socket part 2x L1, 2x L2, 2 x L3)
Internal wiring: H07V-U2.5
Input: 1x rotary current circuit via a screwless terminal block, 5-pin, for cable cross-sections of 0.5–4 mm².
Output: 6 self-locking plug connectors, 3-pin, in white, 25 A, type WINSTA® MIDI (socket part: 2x L1, 2x L2, 2x L3).
Internal wiring: PVC non-sheathed cable H07V-U2.5.
Technical data
Dimensions
| Length | 196 mm |
|---|---|
| Width | 149 mm |
| Height | 46 mm |
Technical data
| No. of outlets | 6 |
|---|---|
| Plug connector system, system-specific | yes |
| ROHS-conformant | yes |
| Input | 5-pole |
| Connection type | Terminal block |
| Number of input circuits | 1 |
| Colour of the plug connector system | White |
| Cross-section of the connection cable | 4 mm² |
| Dimension | 150x196x46 |
| Material | Steel |
| Product series | Energy distributor |
Environmental Data
2,2897 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 2,2897 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,2897 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
UVS-WIN F6W
6107982
UVS-WIN F6W
Item no.
6107982

