UVS energy distributor with plug connection, normal and special circuit
Type UVS-6S6W2SA
Item no. 6108016
EAN 4012195523017



Item no. / Type
6108016 / UVS-6S6W2SA
Smallest selling unit: 1 piece
1piece
piece
Description
Energy distributor for heavy current technology with plug connection, equipped and pre-wired.
Input: Two 3-phase circuits using self-locking connectors, 5-pin, type GST18i (connector part).
Output: Twelve self-locking connectors, 3-pin, in white (6x) and black (6x), 16 A, type GST18i (socket part: 2 x L1, 2 x L2, 2 x L3 for each rotary current circuit).
Internal wiring: PVC non-sheathed cable H07V-U2.5.
Input: Two 3-phase circuits using self-locking connectors, 5-pin, type GST18i (connector part).
Output: Twelve self-locking connectors, 3-pin, in white (6x) and black (6x), 16 A, type GST18i (socket part: 2 x L1, 2 x L2, 2 x L3 for each rotary current circuit).
Internal wiring: PVC non-sheathed cable H07V-U2.5.
Technical data
Technical data
| No. of outlets | 12 |
|---|---|
| Plug connector system, system-specific | yes |
| ROHS-conformant | Exempt |
| Input | 5-pole |
| Connection type | Plug-in system |
| Number of input circuits | 2 |
| Colour of the plug connector system | Black/white |
| Dimension | 160x300x48mm |
| Material | Steel |
| Product series | Energy distributor |
Environmental Data
3,6354 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 3,6354 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,6354 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
UVS-6S6W2SA
6108016
UVS-6S6W2SA
Item no.
6108016

