UVS energy distributor with plug connection, normal and special circuit
Type UVS-WIN 6S6W
Item no. 6107990
EAN 4012196688197



Item no. / Type
6107990 / UVS-WIN 6S6W
Smallest selling unit: 1 piece
1piece
piece
Description
Input: 2x three-phase circuit using a self-locking plug connector, 5-pin, type WINSTA MIDI (connector part).
Output: 12 self-locking plug connectors, 3-pin, in white (6x) and black (3x), 25 A, type WINSTA MIDI (socket part: 2 x L1, 2 x L2, 2 x L3 for each rotary current circuit).
Internal wiring: PVC non-sheathed cable H07V-U2.5.
Input: 2x three-phase circuit using self-locking plug connectors, 5-pin, type WINSTA® MIDI (connector part).
Output: 12 self-locking plug connectors, 3-pin, in white (6x) and black (3x), 25 A, type WINSTA® MIDI (socket part: 2x L1, 2x L2, 2x L3 for each rotary current circuit).
Internal wiring: PVC non-sheathed cable H07V-U2.5.
Output: 12 self-locking plug connectors, 3-pin, in white (6x) and black (3x), 25 A, type WINSTA MIDI (socket part: 2 x L1, 2 x L2, 2 x L3 for each rotary current circuit).
Internal wiring: PVC non-sheathed cable H07V-U2.5.
Input: 2x three-phase circuit using self-locking plug connectors, 5-pin, type WINSTA® MIDI (connector part).
Output: 12 self-locking plug connectors, 3-pin, in white (6x) and black (3x), 25 A, type WINSTA® MIDI (socket part: 2x L1, 2x L2, 2x L3 for each rotary current circuit).
Internal wiring: PVC non-sheathed cable H07V-U2.5.
Technical data
Dimensions
| Length | 196 mm |
|---|---|
| Width | 149 mm |
| Height | 46 mm |
Technical data
| No. of outlets | 6 |
|---|---|
| Plug connector system, system-specific | yes |
| ROHS-conformant | yes |
| Input | 5-pole |
| Connection type | Plug-in system |
| Number of input circuits | 2 |
| Colour of the plug connector system | Black/white |
| Cross-section of the connection cable | 4 mm² |
| Dimension | 300x163x46 |
| Material | Steel |
| Product series | Energy distributor |
Environmental Data
3,6354 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 3,6354 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,6354 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
UVS-WIN 6S6W
6107990
UVS-WIN 6S6W
Item no.
6107990

