UVS energy distributor with fixed connection, special circuit
Type UVS-6W2
Item no. 6108005
EAN 4012195122272



Item no. / Type
6108005 / UVS-6W2
Smallest selling unit: 1 piece
1piece
piece
Description
Energy distributor for heavy current technology with fixed connection, equipped and prewired.
Input: one rotary current circuit via a screwless terminal block, 5-pin, for cable cross-sections of 0.5–4 mm².
Output: six self-locking connectors, 3-pin, in white, 16 A, type GST18i (socket: 2 x L1, 2 x L2, 2 x L3). Internal wiring: PVC non-sheathed cable H07V-U2.5.
Input: one rotary current circuit via a screwless terminal block, 5-pin, for cable cross-sections of 0.5–4 mm².
Output: six self-locking connectors, 3-pin, in white, 16 A, type GST18i (socket: 2 x L1, 2 x L2, 2 x L3). Internal wiring: PVC non-sheathed cable H07V-U2.5.
Technical data
Technical data
| No. of outlets | 6 |
|---|---|
| Plug connector system, system-specific | yes |
| ROHS-conformant | Exempt |
| Input | 3-pin |
| Connection type | Terminal block |
| Number of input circuits | 1 |
| Colour of the plug connector system | White |
| Cross-section of the connection cable | 4 mm² |
| Material | Steel |
| Product series | Energy distributor |
Environmental Data
2,2897 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 2,2897 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,2897 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
UVS-6W2
6108005
UVS-6W2
Item no.
6108005

