UVS energy distributor with fixed connection, normal circuit
Type UVS-6S2SA1P
Item no. 6108013
EAN 4012195685050



Item no. / Type
6108013 / UVS-6S2SA1P
Smallest selling unit: 1 piece
1piece
piece
Description
Energy distributor for heavy current technology with plug connection, equipped and pre-wired.
Input: one single-phase circuit using a self-locking connector, 3-pin, Type GST18i (connector part).
Output: Six self-locking connectors, 3-pin, in black, 16 A, Type GST18i
Internal wiring: PVC non-sheathed cable H07V-U2.5.
Input: one single-phase circuit using a self-locking connector, 3-pin, Type GST18i (connector part).
Output: Six self-locking connectors, 3-pin, in black, 16 A, Type GST18i
Internal wiring: PVC non-sheathed cable H07V-U2.5.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Input | 3-pin |
| Connection type | Plug-in system |
| Colour of the plug connector system | Black |
| Dimension | 160x150x48 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | Energy distributor |
Environmental Data
2,0589 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 2,0589 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,0589 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
UVS-6S2SA1P
6108013
UVS-6S2SA1P
Item no.
6108013

