UTC4 with 4 protective contact sockets, white
Type UTC4 G W4
Item no. 7404682
EAN 4012196557639



Item no. / Type
Length
Smallest selling unit: 1 piece
1piece
piece
Description
The ready-for-connection UTC4 universal support possesses four pre-installed 33° protective contact sockets of 16 A. Suitable for VL connection cables and device installation units of nominal size R7, R9 and 9. With WIELAND GST® connector system.
Technical data
Dimensions
| Length | 218 mm |
|---|---|
| Width | 76 mm |
| Height | 60 mm |
Technical data
| Number of connections | 1 |
|---|---|
| Line cross-section | 2,5 mm² |
| Cable length | 0 mm |
| Number of installable devices | 4 |
| Surge protection | no |
| Length of the supply cable | 0 m |
| Plug connector system, system-specific | yes |
| Socket combination | 2x double |
| Plug-in system | GST18 |
| Circuit | 1 |
| Version for | 4x pure white |
| ROHS-conformant | yes |
| Dimension | 208x76x45 |
| Product series | UTC Universal support Connect |
Environmental Data
1,1313 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,1313 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,1313 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Item no.
UTC4 G OR4
218
7404672
UTC4 G W4
218
7404682
UTC4 G OR4
Item no.
7404672
Length
218
UTC4 G W4
Item no.
7404682
Length
218
