UTC4 with 2 protective contact sockets, white
Type UTC4 G W2
Item no. 7404674
EAN 4012196557585



Item no. / Type
Length
Smallest selling unit: 1 piece
1piece
piece
Description
The ready-for-connection UTC4 universal support possesses two pre-installed 33° protective contact sockets of 16 A and two blanking covers for retroinstallation of two installation devices of the Modul 45 or Modul 45connect series. Suitable for VL connection cables and device installation units of nominal size R7, R9 and 9. With WIELAND GST® connector system.
Technical data
Dimensions
| Length | 218 mm |
|---|---|
| Width | 76 mm |
| Height | 60 mm |
Technical data
| Number of connections | 1 |
|---|---|
| Line cross-section | 2,5 mm² |
| Cable length | 0 mm |
| Number of installable devices | 4 |
| Surge protection | no |
| Length of the supply cable | 0 m |
| Plug connector system, system-specific | yes |
| Socket combination | Double |
| Plug-in system | GST18 |
| Circuit | 1 |
| Version for | Double pure white |
| ROHS-conformant | Exempt |
| Dimension | 208x76x45 |
| Product series | UTC Universal support Connect |
Environmental Data
0,8437 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,8437 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,8437 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Item no.
UTC4 G OR2
218
7404670
UTC4 G W2
218
7404674
UTC4 G OR2
Item no.
7404670
Length
218
UTC4 G W2
Item no.
7404674
Length
218
