UTC4 FI W with 2 protective contact sockets and FI/LS
Type UTC4 FI W OR2
Item no. 7404698
EAN 4012196690640



Item no. / Type
Length
Smallest selling unit: 1 piece
1piece
piece
Description
Ready-for-connection universal support Connect UTC4 with WAGO plug connector system WINSTA® MIDI. Suitable for the VL-WIN connection cables and for use in device installation units of nominal sizes R7, 9 and R9.
The ready-for-connection UTC4 FI universal support has 2 protective contact sockets protected with FI/LS. Internal wiring with 2.5 mm². Please note the connection requirements (and also the selectivity).
Input side: Self-locking plug connector, 3-pin, type WINSTA® MIDI (connector)
Output side: Self-locking plug connector, 3-pin, type WINSTA® MIDI (socket)
Technical features FI/LS 1P+N:
Rated current AC 16 A
Measured voltage 230 V
Tripping characteristic B
Residual current type A (pulse and alternating current sensitive)
Sensitivity 30 mA
Nominal arresting capacity 10 kA
The ready-for-connection UTC4 FI universal support has 2 protective contact sockets protected with FI/LS. Internal wiring with 2.5 mm². Please note the connection requirements (and also the selectivity).
Input side: Self-locking plug connector, 3-pin, type WINSTA® MIDI (connector)
Output side: Self-locking plug connector, 3-pin, type WINSTA® MIDI (socket)
Technical features FI/LS 1P+N:
Rated current AC 16 A
Measured voltage 230 V
Tripping characteristic B
Residual current type A (pulse and alternating current sensitive)
Sensitivity 30 mA
Nominal arresting capacity 10 kA
Technical data
Dimensions
| Length | 218 mm |
|---|---|
| Width | 76 mm |
| Height | 85 mm |
Technical data
| Number of connections | 1 |
|---|---|
| Line cross-section | 2,5 mm² |
| Number of installable devices | 4 |
| Surge protection | no |
| Installation technology | Grid M45 |
| Number of strain reliefs | 0 |
| Accessory mounting type | Lock |
| Plug connector system, system-specific | yes |
| Socket combination | Double |
| Version for | Socket shape |
| Plug-in system | WINSTA® MIDI |
| Circuit | 1 |
| Version for | FI/LS/double pure orange |
| ROHS-conformant | yes |
| Dimension | 208x45x85 |
| Material | Polyamide |
| Number of cable entries | 2 |
| Product series | UTC Universal support Connect |
Environmental Data
2,184 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,184 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,184 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Item no.
UTC4 FI W WS2
218
7404696
UTC4 FI W OR2
218
7404698
UTC4 FI W WS2
Item no.
7404696
Length
218
UTC4 FI W OR2
Item no.
7404698
Length
218
