USB charging device
Type MTG-2UC2.1 AL1
Item no. 6105304
EAN 4012196594665



Item no. / Type
Colour
This item is a discontinued product!
You can find the successor product here.
Smallest selling unit: 1 piece
1piece
piece
Description
USB charging device with two USB type A sockets, for charging 1‒2 mobile devices, maximum charging current 1x 2,100 mA or 2x 1,050 mA.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
Technical data
Dimensions
| Width | 45 mm |
|---|---|
| Height | 45 mm |
Technical data
| Hinged cover | no |
|---|---|
| Halogen-free | yes |
| Strain relief option | no |
| Protection rating | IP20 |
| Support ring | no |
| With dust protection | no |
| With printed label | no |
| Lamp-wire connector | no |
| Depth | 45 mm |
| Surface version | Matt |
| Transparent | no |
| Combination | Basic element with central cover plate |
| Use | USB |
| Fastening type | Lock |
| ROHS-conformant | yes |
| Dimension | 45x45mm |
| Material | Polycarbonate |
| Colour | Aluminium painted |
| Product series | Modul 45® Multimedia |
Environmental Data
0,3968 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3968 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3968 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
MTG-2UC2.1 RW0.5
Pure white; RAL 9010
6105306
MTG-2UC QC RW1
Pure white; RAL 9010
6105310
MTG-2UC QC SWGR1
Black-grey; RAL 7021
6105312
MTG-2UC QC AL1
Aluminium painted
6105314
MTG-2UC2.1 SWGR1
Black-grey; RAL 7021
6105302
MTG-2UC2.1 AL1
Aluminium painted
6105304
Colour
MTG-2UC2.1 RW0.5
Item no.
6105306
Colour
Pure white; RAL 9010
MTG-2UC QC RW1
Item no.
6105310
Colour
Pure white; RAL 9010
MTG-2UC QC SWGR1
Item no.
6105312
Colour
Black-grey; RAL 7021
MTG-2UC QC AL1
Item no.
6105314
Colour
Aluminium painted
MTG-2UC2.1 SWGR1
Item no.
6105302
Colour
Black-grey; RAL 7021
MTG-2UC2.1 AL1
Item no.
6105304
Colour
Aluminium painted


