USB charger
Type MTG-2UC3.0 SWGR1
Item no. 6105308
EAN 4012197355388



Item no. / Type
6105308 / MTG-2UC3.0 SWGR1
Colour
Black-grey; RAL 7021
Smallest selling unit: 1 piece
1piece
piece
Description
USB charging device with USB Type-A and Type-C sockets for charging 1-2 mobile devices, suitable for vertical installation in the system environment. For installation in the Deskbox DBL.
Maximum output power: 18 W
Output per channel: 5 V=3 A, 9 V=2 A, 12 V=1.5 A
Protocol:
Type-A: QC 3.0
Type-C: PD.
Maximum output power: 18 W
Output per channel: 5 V=3 A, 9 V=2 A, 12 V=1.5 A
Protocol:
Type-A: QC 3.0
Type-C: PD.
Technical data
Technical data
| Dimension | 45x45x38 |
|---|---|
| Material | Polycarbonate |
| Colour | Black-grey; RAL 7021 |
| Product series | Modul 45® Multimedia |
Downloads
0 selected
Catalogues & Flyers (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
MTG-2UC3.0 SWGR1
Black-grey; RAL 7021
6105308
MTG-2UC3.0 SWGR1
Item no.
6105308
Colour
Black-grey; RAL 7021
